1 result in UPS Replacement Battery Selector
Select your UPS Model
UPS Model
I don't know my UPS model number
5 Reasons
why you should use a genuine APC RBC
Learn more
Select your UPS Model
UPS Model
I don't know my UPS model number
Filters and Sorting
1
Show results only for  
Finland
Sort by
Relevance
  • Relevance
  • A to Z
  • Z to A
  • Price Low To High
  • Price High To Low
5 Reasons
why you should use a genuine APC RBC
Learn more
Sort by:
Relevance
  • Relevance
  • A to Z
  • Z to A
  • Price Low To High
  • Price High To Low
No available products in Finland
Results found:

Compatible with APC Smart-UPS 1500VA LCD RM 2U 230V

  • APC Replacement Battery Cartridge #133

    Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

    APCRBC133
    387,19
    Quantity: 1
    Your model needs 1 RBC(s)
    387,19
    Quantity: 1
    Your model needs 1 RBC(s)
Get a new one with up to 25% off!
Time for an upgrade? Take advantage of our Trade-UPS program and receive up to 25% off your new UPS.
View benefits
Hide benefits
Replacement Battery
Trade UPS
New warranty (on entire UPS)
Software upgrade
Up to a 25% discount on new APC UPSs
Upgrade to four times the VA of your current UPS capacity
Not sure which UPS is right for you?
Use our UPS selector to find the UPS that meets your needs.
Nothing found

Unknown Model

If you are unable to find your model, please contact Customer Service for assistance.

Replacement Battery

Over time UPS batteries wear out. This leads to a loss of power capacity and runtime. Here are five reasons why you should only use a genuine APC RBC™ in your APC UPS:
  • Use of a non-APC battery may result in lower run time, damage the UPS, create a hazardous condition, or void UL, CSA, VDE, and other safety certifications on the UPS.
  • Use of a non-APC battery will void APC's Equipment Protection Policy.
  • APC recycles used batteries and almost 100% of the battery lead content is reused, protecting the environment. With each purchase of a genuine APC replacement battery, you get free freight back to APC for proper disposal of your old batteries (currently available in USA only).
  • APC provides a 1-year warranty on each Replacement Battery Cartridge.
  • APC supplies the appropriate instructions for your UPS, along with any needed wires and connectors. All connections are made with high current gas-tight crimps for high reliability.
Load more
1 result
Disclaimer
The information provided in the APC UPS Replacement Battery Selector is provided for general informational purposes only. It is subject to change without notice and is provided “as is” without warranty of any kind, express or implied. Different solutions address different needs; please contact an APC sales representative to discuss the best solution for your specific needs.
Searching...