Prefabricated Power Skid 1000 kW 400V/50Hz

PFMPS1000EB

Description: Integrated UPS, switchgear, and management software, optimized for scalable power for large data centers
Prefabricated Power Skid 1000 kW 400V/50Hz

PFMPS1000EB Features

Prefabricated Power Skid 1000 kW 400V/50Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Skid Mounted Power Module Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

Germany , Denmark , Finland , United Kingdom , Netherlands , Norway , Sweden

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    1.0 MWatts / 1.0 MVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V
  • Input Power
    1000000.0Watts

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

  • Maximum Height
    2895mm , 289.5CM
  • Maximum Width
    2100mm , 210.0CM
  • Maximum Depth
    12200mm , 1220.0CM
  • Net Weight
    30600.0KG
  • Shipping weight
    30600.0KG
  • Shipping Height
    2895mm , 289.5CM
  • Shipping Width
    2100mm , 210.0CM
  • Shipping Depth
    12200mm , 1220.0CM
  • Color
    Grey , White

Environmental

  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-2952.6meters
  • Audible noise at 1 meter from surface of unit
    75.0dBA
Brochure
Title
Size
Updated On
PDF

Size

415KB

Updated On

2016-12-16

Prefabricated Data Center Power Module Data Sheet
Title
Size
Updated On
Prefabricated Data Center Power Skid Module, Mechanical
Prefabricated Data Center Power Skid Module, Electrical One-Line