NetShelter CX 18U in colour Dark Grey Intl.
-
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
-
Includes: Casters, Installation guide, Key(s), Leveling feet, Rack Power Distribution Unit (PDU), Side panels
AR4018IX431 Features
NetShelter CX 18U in colour Dark Grey Intl.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Includes: Casters, Installation guide, Key(s), Leveling feet, Rack Power Distribution Unit (PDU), Side panels
-
Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
-
Adjustable Front Vertical Mounting Rail
The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
-
Dedicated rear cable access point
The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
-
Four vertical 0U accessory channels
Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.
-
Integrated heat removal
High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
-
Integrated power distribution
Provided with a rack power distribution unit servers and other equipment are ready for deployment.
-
Lockable front doors
Protect IT equipment from unwanted access
-
Removable side panels
Provides customers with easy accessibility to equipment.
NetShelter CX Enclosures Features & Benefits
Agility
Light oak veneer finish
The enclosure blends discretely into almost any office environment.
Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Lockable front doors
Protect IT equipment from unwanted access
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Plug and Play setup
Fast and Easy set up
Product Distribution
Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Technical Specifications
Output
Nominal Output Voltage
200V, 240V
Maximum Total Current Draw
10
Output Connections
(14)
IEC 320 C13
(Battery Backup)
Input
Nominal Input Voltage
200V, 208V, 220V, 230V, 240V
Input frequency
50/60 Hz
Input Connections
IEC-320 C14
Input Power
39.0Watts
Physical
Maximum Height
1015MM, 101.5CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1130MM, 113.0CM
Rack Height
18U
Net Weight
131.0KG
Shipping weight
157.5KG
Shipping Height
1250MM, 125.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1200MM, 120.0CM
Color
Grey
Maximum Mounting Depth
800.0MM, 80.01CM
Minimum Mounting Depth
720.0MM, 72.01CM
Units per Pallet
1.0
Rack Width
19"
Weight Capacity (static load)
830.0KG
Conformance
Approvals
EIA 19 Inch, TAA compliance
Standard warranty
2 year (manufacturer's defect)
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs