NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Left
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Left
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Left
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Left
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Right
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Right
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Straight
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Front Straight
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Back
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Back
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Application
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Detailed
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Detailed
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Detailed
NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International Detailed
RoHS
  • Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

  • Includes: Casters, Key(s), Leveling feet, Rack Power Distribution Unit (PDU), Side panels, Unpacking sheet

View Product Overview

AR4018IA Features

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure International
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Includes: Casters, Key(s), Leveling feet, Rack Power Distribution Unit (PDU), Side panels, Unpacking sheet
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable equipment mounting rails
    The equipment mounting rails, front and rear, are fully adjustable for various mounting depths, for rear-facing equipment mounting or additional clearance from the front door. Maximum rack depth 88 cm/34.6 in. Minimum rack depth 12 cm/4.7 in.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Removable side panels
    Provides customers with easy accessibility to equipment.
  • Six vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.

NetShelter CX Enclosures Features & Benefits

Agility

Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Lockable front doors
Protect IT equipment from unwanted access
Light oak veneer finish
The enclosure blends discretely into almost any office environment.
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Plug and Play setup
Fast and Easy set up

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
200V, 240V
Overload Protection
Yes
Maximum Total Current Draw
10
Output Connections
(14) IEC 320 C13 (Battery Backup)

Input

Nominal Input Voltage
200V, 208V, 230V, 240V
Input frequency
50/60 Hz
Input Connections
IEC-320 C14
Input Power
39.0Watts

Physical

Maximum Height
1015MM, 101.5CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1130MM, 113.0CM
Rack Height
18U
Net Weight
131.0KG
Shipping weight
157.5KG
Shipping Height
1250MM, 125.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1200MM, 120.0CM
Color
Grey, Oak
Maximum Mounting Depth
880.0MM, 88.01CM
Minimum Mounting Depth
720.0MM, 72.01CM
Units per Pallet
1.0
Rack Width
19"
Weight Capacity (static load)
830.0KG

Conformance

Approvals
EIA 19 Inch, TAA compliance
Standard warranty
2 year (manufacturer's defect)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services