Our Brands

APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany

APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Straight
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Detailed
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Left
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Front Straight
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany Detailed
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PM5U-GR Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.8meters
APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB charger 230V Germany
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

SurgeArrest Essential Features & Benefits

Marketing features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

United Arab Emirates, Albania, Angola, Austria, Bosnia and Herzegovina, Belgium, Bulgaria, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Egypt, Spain, Ethiopia, Finland, France, Greece, Croatia, Hungary, Indonesia, Iceland, Lebanon, Lithuania, Luxembourg, Macedonia, Netherlands, Norway, Pakistan, Poland, Portugal, Romania, Rwanda, Sweden, Slovenia, Slovakia, Suriname, Turkey, South Africa

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50 Hz
Number of Power Cords
1
Input Power
2300 Watts

Surge Protection and Filtering

Surge energy rating
918Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
24kAmps

Physical

Maximum Height
56MM, 5.58CM
Maximum Width
370MM, 37.0CM
Maximum Depth
73MM, 7.3CM
Net Weight
0.67KG
Shipping weight
0.79KG
Shipping Height
58MM, 5.8CM
Shipping Width
405MM, 40.5CM
Shipping Depth
130MM, 13.0CM
Color
White
Master Carton Dimensions (Length x Width x Height)
283 x 375 x 429MM
Master Carton Units
12.0
Master Carton Weight
9.48
Units per Pallet
72.0
SCC Codes
50731304313743

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
Lifetime (European Union countries only)

Sustainable Offer Status

RoHS
Compliant

Options

Services