Power Cord, C14 to CEE 7/7 Schuko, 0.6m

Power Cord, C14 to CEE 7/7 Schuko, 0.6m Front Left
Power Cord, C14 to CEE 7/7 Schuko, 0.6m Front Left
Power Cord, C14 to CEE 7/7 Schuko, 0.6m Front Left
Power Cord, C14 to CEE 7/7 Schuko, 0.6m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9880 Features

Power Cord, C14 to CEE 7/7 Schuko, 0.6m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Maximum Total Current Draw
10
Output Connections
(1) Schuko CEE 7 (Battery Backup)

Input

Input Connections
IEC-320 C14
Cord Length
0.61meters
Number of Power Cords
1
Maximum Line Current
10A

Physical

Net Weight
0.36KG
Shipping weight
0.46KG
Shipping Height
305MM, 30.5CM
Shipping Width
102MM, 10.2CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services