Our Brands

InRoom SC Portable 3.0kW 220-240v 50Hz

InRoom SC Portable 3.0kW 220-240v 50Hz Front Left
InRoom SC Portable 3.0kW 220-240v 50Hz Front Left
InRoom SC Portable 3.0kW 220-240v 50Hz Front Left
InRoom SC Portable 3.0kW 220-240v 50Hz Front Right
InRoom SC Portable 3.0kW 220-240v 50Hz Front Straight
InRoom SC Portable 3.0kW 220-240v 50Hz Back
InRoom SC Portable 3.0kW 220-240v 50Hz Application
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Front Left
InRoom SC Portable 3.0kW 220-240v 50Hz Front Right
InRoom SC Portable 3.0kW 220-240v 50Hz Front Straight
InRoom SC Portable 3.0kW 220-240v 50Hz Back
InRoom SC Portable 3.0kW 220-240v 50Hz Application
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
InRoom SC Portable 3.0kW 220-240v 50Hz Miscellaneous
RoHS
  • Portable, self-contained air conditioning solutions for small rooms and data closets.

View Product Overview

ACPSC3000 Features

Key Features

Input Connections
Schuko CEE 7/7P
InRoom SC Portable 3.0kW 220-240v 50Hz
Portable, self-contained air conditioning solutions for small rooms and data closets.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Ducting kit
    Allows hot air to be removed and distributed to a drop ceiling or hard-ducted return. This increases the efficiency of the computer room air conditioning system in both capacity and dehumidification.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • On/off scheduling
    Allows the user to determine when the unit operates, saving energy costs. (Not available on the 1.6kW unit).

Portable Cooling Features & Benefits

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
On/off scheduling
Allows the user to determine when the unit operates, saving energy costs. (Not available on the 1.6kW unit).

Agility

Replacement ceiling tile
Fits into a standard drop ceiling to provide a connection point for the ducting kit. (Not available on the 1.6kW unit).
Casters
Provides flexibility to move the unit to wherever cooling is required.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Availability

Ducting kit
Allows hot air to be removed and distributed to a drop ceiling or hard-ducted return. This increases the efficiency of the computer room air conditioning system in both capacity and dehumidification.

Product Distribution

Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Gabon, Georgia, Ghana, Gambia, Iraq, Iceland, Jordan, Kenya, Kuwait, Cayman Islands, Lebanon, Liberia, Luxembourg, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Oman, Pakistan, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50 Hz
Number of Power Cords
1
Input Power
1640 Watts

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
864MM, 86.4CM
Maximum Width
457MM, 45.7CM
Maximum Depth
381MM, 38.1CM
Net Weight
35.91KG
Shipping weight
46.36KG
Shipping Height
1270MM, 127.0CM
Shipping Width
635MM, 63.5CM
Shipping Depth
508MM, 50.8CM
Color
Black

Environmental

Audible noise at 1 meter from surface of unit
55.0dBA

Conformance

Approvals
GOST, TÜV
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

General

Air Flow
115.16lps
Dehumidifier
0.54kg/hr
Refrigerant Charge
0.53pounds

Options

Services