Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer

Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Left
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Left
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Left
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Right
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Right
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Straight
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Back
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Left
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Right
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Right
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Front Straight
Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer Back
  • Cable kit that includes cables for connection of a maintenance bypass cabinet with transformer to the UPS.

View Product Overview

GVSOPT013 Features

Galaxy VS cable kit and conduit box for 1.5m tall maintenance bypass cabinet with transformer
Cable kit that includes cables for connection of a maintenance bypass cabinet with transformer to the UPS.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
660MM, 66.0CM
Maximum Depth
350MM, 35.0CM
Net Weight
25.0KG
Shipping weight
25.0KG
Shipping Height
220MM, 22.0CM
Shipping Width
660MM, 66.0CM
Shipping Depth
350MM, 35.0CM

Options

Services