SWL3300 Yuasa VRLA 12V Battery

Share:

SWL3300 Yuasa VRLA 12V Battery

BATTSWL3300YU

SWL3300 Yuasa VRLA 12V Battery

MGE Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Libya , Morocco , Moldova , Montenegro , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Serbia , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Capacity (mAh)
    105000
  • Battery Output Voltage
    12

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5

Physical

  • Maximum Height
    225mm , 22.5CM
  • Maximum Width
    168mm , 16.8CM
  • Maximum Depth
    350mm , 35.0CM
  • Net Weight
    38.0KG
  • Shipping weight
    38.0KG
  • Shipping Height
    225mm , 22.5CM
  • Shipping Width
    168mm , 16.8CM
  • Shipping Depth
    350mm , 35.0CM

Environmental

  • Operating Temperature
    0 - 35 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999,9meters
  • Storage Temperature
    -25 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters
Title
Size
Updated On