Share:

Prefabricated Enclosed Module, 500kW, 400V/50Hz

PFMPEE0500EB

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power
Prefabricated Enclosed Module, 500kW, 400V/50Hz
Discontinued : recommended replacement product PFMPE0500EB

PFMPEE0500EB Features

Prefabricated Enclosed Module, 500kW, 400V/50Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Enclosed Power Module Features & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    500.0 KWatts / 500.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V
Title
Size
Updated On