NMC2 for G9K & EPS UPS

Share:

NMC2 for G9K & EPS UPS

G9KEPS9635CH

Description: 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

Includes : CD with software , Temperature Sensor , User Manual

NMC2 for G9K & EPS UPS

Call for More Information
19775
Includes: CD with software , Temperature Sensor , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

G9KEPS9635CH Features

NMC2 for G9K & EPS UPS

  • Device Encryption
    Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • Localization
    User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
  • Modbus support
    Reports information via Modbus RTU protocol from the device to a building management system or other third party system
  • Out of Band UPS management
    Remotely access a UPS via modem in the event of a network failure.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

MGE EPS Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Network manageable
    Provides remote power management of the UPS over the network.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Communications & Management

  • Authentication
    Radius

Physical

  • Maximum Height
    40mm , 4.0CM
  • Maximum Width
    125mm , 12.5CM
  • Maximum Depth
    160mm , 16.0CM
  • Net Weight
    0.8KG
  • Shipping weight
    1.6KG
  • Shipping Height
    120mm , 12.0CM
  • Shipping Width
    260mm , 26.0CM
  • Shipping Depth
    260mm , 26.0CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    AS/NZS 3548 (C-Tick) Class A, BSMI, EN 55022 Class A, EN 55024, FCC Part 15 Class A, GOST, ICES-003, VCCI Class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

809KB

Updated On

2018-06-15

Installation, Configuration
PDF

Size

61KB

Updated On

2018-06-13

Details the configuration and wiring diagrams for a Modbus connection to a Network Management Card.
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

Data Center Expert: 25 Node Surveillance License

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE25NSV-DIGI

Updated On

2002-01-15

StruxureWare Data Center Expert

Data Center Expert: 100 Node Infrastructure License Key

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE100NIF-DIGI

Updated On

2002-01-15

StruxureWare Data Center Expert

Data Center Expert: 500 Node Infrastructure License Key

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE500NIF-DIGI

Updated On

2002-01-15

StruxureWare Data Center Expert

Data Center Expert: 25 Node Infrastructure License Key

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE25NIF-DIGI

Updated On

2002-01-15

StruxureWare Data Center Expert

Data Center Expert: 1000 Node Infrastructure License Key

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE1000NIF-DIGI

Updated On

2002-01-15

StruxureWare Data Center Expert

Data Center Expert: 10 Node Surveillance License

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SWDCE10NSV-DIGI

Updated On

2002-01-15
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris , Windows Server 2008 , Windows Server 2012 , Solaris , Linux , Mac OS X , Solaris , AIX , HP-UX , Solaris , Linux

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware Virtual Appliance , VMware ESXi , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2017-12-21

Category

Sub-Category


Data Center Expert: 25 Node Surveillance License

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Data Center Expert: 100 Node Infrastructure License Key

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Data Center Expert: 500 Node Infrastructure License Key

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Data Center Expert: 10 Node Surveillance License

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Data Center Expert: 1000 Node Infrastructure License Key

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

NetBotz Room Monitor 355 (without PoE Injector)

Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports up to 4 Universal Sensors.

NetBotz Room Monitor 455 (with 120/240V PoE Injector)

Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports 3 additional external cameras pods, 2 sensor pods and up to 16 Universal Sensors.

Data Center Expert: 25 Node Infrastructure License Key

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network


Show results per page