Share:

APC Smart-UPS VT Subfeed Distribution 400/230V, (12) C19 16A & (1) 50A 3P HW output

SUVTOPT102

Includes : Installation Guide , User Manual

APC Smart-UPS VT Subfeed Distribution 400/230V, (12) C19 16A & (1) 50A 3P HW output

Includes: Installation Guide , User Manual

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uzbekistan , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Input Power
    32.0Watts

Physical

  • Maximum Height
    1035mm , 103.5CM
  • Maximum Width
    145mm , 14.5CM
  • Maximum Depth
    175mm , 17.5CM
  • Net Weight
    9.55KG
  • Shipping weight
    10.0KG
  • Shipping Height
    1035mm , 103.5CM
  • Shipping Width
    145mm , 14.5CM
  • Shipping Depth
    175mm , 17.5CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1853KB

Updated On

2018-06-12

Electrical Connection
Brochure
Title
Size
Updated On
PDF

Size

724KB

Updated On

2018-06-11

4 pages, top level description and specifications for the Smart-UPS VT
Agency Approvals
Title
Size
Updated On
PDF

Size

131KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

88KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

1363KB

Updated On

2018-06-11

EU Declaration of Conformity
Title
Size
Updated On