APC Smart-UPS VT Extended Run Enclosure w/6 Batt. Modules and 5x8 Startup Service

Share:

APC Smart-UPS VT Extended Run Enclosure w/6 Batt. Modules and 5x8 Startup Service

SUVTXR6B6S

Includes : Installation Guide , User Manual

APC Smart-UPS VT Extended Run Enclosure w/6 Batt. Modules and 5x8 Startup Service

Call for More Information
19775
Includes: Installation Guide , User Manual

Smart-UPS Battery Systems Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    208V 3PH

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    6
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    External Frame
  • Battery manufacturer
    --
  • Expected Battery Life (years)
    3 - 5
  • Battery blocks per string
    32

Physical

  • Maximum Height
    1499mm , 149.9CM
  • Maximum Width
    523mm , 52.3CM
  • Maximum Depth
    838mm , 83.8CM
  • Net Weight
    766.82KG
  • Shipping weight
    797.74KG
  • Shipping Height
    1643mm , 164.3CM
  • Shipping Width
    650mm , 65.0CM
  • Shipping Depth
    1062mm , 106.2CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -50 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    C-tick, CE, ISO 14001, ISO 9001, RCM
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

427KB

Updated On

2018-06-15

Unpacking for SmartUPS VT 10-40kVA (Tall model)
PDF

Size

1589KB

Updated On

2018-06-14

Installation
Agency Approvals
Title
Size
Updated On
PDF

Size

131KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

88KB

Updated On

2018-06-12

Certificate of Origin
PDF

Size

4050KB

Updated On

2018-06-07

Seismic Test and preapproval of Galaxy 3500 and SUVT three phase UPS
Title
Size
Updated On
Smart-UPS VT, With Battery, SUVT System Wiring Diagram
CAD Source File
49KB
2018-06-14

CAD Source File
51KB
2018-06-07

Smart-UPS VT, With Battery, SUVT Battery Options

Category

Sub-Category


(2) Year On-Site Warranty Extension Service Plan for (1) Galaxy 3500 or SUVT External Battery Frame

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

(1) Year Advantage Ultra Service Plan for (1) Galaxy 3500 or SUVT External Battery Frame

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Start-Up Service for (1) Galaxy 3500 or SUVT XR Battery Cabinet

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

APC Smart-UPS VT Baying Kit, 20inch/523mm UPS Enclosure to XR

Required for connecting Extended Run Battery Enclosure to 20 inch/523 mm Smart-UPS VT

(1) Year On-Site Warranty Extension Service Plan for (1) Galaxy 3500 or SUVT External Battery Frame

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product