APC Smart-UPS RT 5000VA 230V Isolation Transformer

APC Smart-UPS RT 5000VA 230V Isolation Transformer

SURT002

Includes : Installation Guide , Mounting hardware , User Manual

APC Smart-UPS RT 5000VA 230V Isolation Transformer

Call for More Information
19775
Includes: Installation Guide , Mounting hardware , User Manual

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    230V
  • Other Output Voltages
    220, 240
  • Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 3 wire (1PH+N+G)
  • Number of Power Cords
    1
  • Load Capacity
    5000VA
  • Maximum Input Current
    30A

Physical

  • Maximum Height
    130mm , 13.0CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    660mm , 66.0CM
  • Rack Height
    3U
  • Net Weight
    56.82KG
  • Shipping weight
    63.64KG
  • Shipping Height
    347mm , 34.7CM
  • Shipping Width
    603mm , 60.3CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 55022 Class B, EN 55024, EN 60950, EN 61000-3-2
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2392KB

Updated On

2018-07-03

Installation Tower to SURTRK2 Rack Conversion
PDF

Size

655KB

Updated On

2018-06-19

Installation
Agency Approvals
Title
Size
Updated On

Title

CE EMC
PDF
PDF

Size

3742KB

Updated On

2018-06-14

CE EMC and complies to CISPR 22,EN 50091-2 EMC,EN 55022,EN61000-3-2:1995,EN61000-3-3:1995,EN61000-4-11:1994,EN61000-4-2:1995,EN61000-4-3:1998,EN61000-4-4:1995,EN61000-4-5:1995,EN61000-4-6:1996,EN61000-4-8:1994,IEC 1000-2-2:1990,VDE EN55022,VDE N50091-2
Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS 3000VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC SMART-UPS RT 1000VA 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

APC Smart-UPS 2200VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

APC Smart-UPS 1500VA LCD RM 2U 230V with Network Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product