AIS 5000 NEMA12/ IP42 Drip protection roof - 400 mm cabinet

Share:

AIS 5000 NEMA12/ IP42 Drip protection roof - 400 mm cabinet

ISDPR1

Includes : Installation Guide , Mounting hardware , Screws

AIS 5000 NEMA12/ IP42 Drip protection roof - 400 mm cabinet
Discontinued

ISDPR1 Features

AIS 5000 NEMA12/ IP42 Drip protection roof - 400 mm cabinet

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AIS Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    25mm , 2.54CM
  • Maximum Width
    400mm , 40.01CM
  • Maximum Depth
    851mm , 85.09CM
  • Net Weight
    9.09KG
  • Shipping weight
    10.91KG
  • Shipping Height
    76mm , 7.62CM
  • Shipping Width
    451mm , 45.09CM
  • Shipping Depth
    902mm , 90.17CM
  • Color
    Grey

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3019KB

Updated On

2018-06-13

Installation
PDF

Size

2373KB

Updated On

2018-06-11

Installation
Title
Size
Updated On