MGE Upsilon STS 160A

MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Front Left
MGE Upsilon STS 160A Back
MGE Upsilon STS 160A Miscellaneous
MGE Upsilon STS 160A Miscellaneous
MGE Upsilon STS 160A Miscellaneous
  • True redundancy and exceptional high reliability for automatic transfer between power sources

  • Includes: Installation guide, User Manual

View Product Overview

STS160 Features

MGE Upsilon STS 160A
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: Installation guide, User Manual
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Smallest footprint
    Minimizes your real estate expenses

Static Transfer Switches Features & Benefits

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
400V 3PH
Other Output Voltages
380, 400, 415
Overload Protection
Yes
Maximum Total Current Draw
160

Input

Nominal Input Voltage
400V 3PH
Input frequency
45 - 65 Hz
Input Connections
Hard Wire 4-wire (3PH + G), Hard Wire 4-wire (3PH + N), Hard Wire 4-wire (3PH + PEN), Hard Wire 5-wire (3PH + N + G)
Input Power
110848.0Watts
Load Power Factor Range
0.5 leading and 0.5 lagging
Load Capacity
110848VA
Maximum Crest Factor
3.5
Maximum Input Current
160A
Maximum Line Current
960A

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
225.0KG
Shipping weight
245.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
940MM, 94.0CM
Shipping Depth
800MM, 80.0CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 70 °C
Storage Elevation
0-9000meters

Conformance

Approvals
CE, EN 60950, TUV
Standard warranty
1 year repair or replace

Options

Services