Our Brands

Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS

Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS Front Right
Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS Front Right
Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS Front Right
Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS Front Right
  • Air filter kit for use in dusty environments. It includes air filter, gaskets and filter frame.

View Product Overview

GVSOPT014 Features

Galaxy VS Air Filter Kit for 1970mm (77.6in) tall UPS
Air filter kit for use in dusty environments. It includes air filter, gaskets and filter frame.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
280MM, 28.0CM
Maximum Width
580MM, 58.0CM
Maximum Depth
520MM, 52.0CM
Net Weight
4.2KG
Shipping weight
4.2KG
Shipping Height
280MM, 28.0CM
Shipping Width
580MM, 58.0CM
Shipping Depth
520MM, 52.0CM

Options

Services