Water leakage detect rope

No product image
No product image
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide

View Product Overview

EAC002 Features

Water leakage detect rope
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide
  • Leak detection
    Notifies user in the event of a water leak within the coiling unit.

Easy Cooling Row CW Features & Benefits

Serviceability

Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Microprocessor Controller
The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Adaptability

Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
Redundant fans
In the event of fan failure, redundant fans will provide increased airflow.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Casters
Provides flexibility to move the unit to wherever cooling is required.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Top and bottom chilled water connections
Provide flexibilty in installation based on the constraints of a given area.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Net Length
2.44meters
Net Weight
0.43KG
Shipping weight
0.43KG
Shipping Height
241MM, 24.1CM
Shipping Width
151MM, 15.1CM
Shipping Depth
73MM, 7.3CM

Options

Services