SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC
-
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental ...
-
Includes: Rack Mounting support rails, Rack Power Distribution Unit (PDU)
PFMSB51042 Features
SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring
Includes: Rack Mounting support rails, Rack Power Distribution Unit (PDU)
-
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
-
Field replaceable components
Fans and electronics module can be readily replaced without uninstalling the unit.
EcoStruxure Micro Data Centers Features & Benefits
Safety
Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Convenience
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
Andorra, United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Technical Specifications
Output
PDU Type
Basic
Input
Nominal Input Voltage
240V
Input frequency
50 Hz
Batteries & Runtime
Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
1.5hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
1728
Physical
Maximum Width
1100MM, 110.0CM
Maximum Depth
1500MM, 150.0CM
Rack Height
42U
Net Weight
680.39KG
Shipping weight
839.15KG
Shipping Height
2200MM, 220.0CM
Number of Racks
1.0U
Rack Free Space
38U