Our Brands

Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue

Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Application
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue Application
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8706S-WWX591 Features

Key Features

Output Connections
(1) IEC 60320 C13
Input Connections
IEC 60320 C14
Cord Length
1.8meters
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, Blue
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Cord Length
1.8meters
Maximum Total Current Draw
10

Input

Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
75MM, 7.5CM
Maximum Depth
55MM, 5.5CM
Net Weight
1.35KG
Shipping weight
1.35KG
Shipping Height
240MM, 24.0CM
Shipping Width
75MM, 7.5CM
Shipping Depth
55MM, 5.5CM
Color
Blue

Environmental

Operating Temperature
0 - 70 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CCC, PSE, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services