Our Brands

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Application
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C Application
RoHS
  • Battery cabinet that includes batteries and battery breaker.

View Product Overview

GVSCBC7C Features

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config C
Battery cabinet that includes batteries and battery breaker.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
36
Battery mounting
Enclosed battery cabinet
Battery Slots Empty
36

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
710MM, 71.0CM
Maximum Depth
845MM, 84.5CM
Net Weight
920.0KG
Shipping weight
920.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
710MM, 71.0CM
Shipping Depth
845MM, 84.5CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services