Data Center Operation: IT Optimize 100 Rack License

Data Center Operation: IT Optimize 100 Rack License Front Left
Data Center Operation: IT Optimize 100 Rack License Front Left
Data Center Operation: IT Optimize 100 Rack License Front Left
  • Reduce IT system energy usage through in-depth optimization of server utilization for increased data center performance

View Product Overview

AP9160100 Features

Data Center Operation: IT Optimize 100 Rack License
Reduce IT system energy usage through in-depth optimization of server utilization for increased data center performance
  • Auto-association
    Increases accuracy and saves time by auto-associating discovered IT devices with the inventory, based on properties such as make, model and IP address.
  • Global asset search
    Quickly locate assets through free text search, and export equipment data to excel format.
  • IT asset auto-discovery
    Saves time and increases accuracy of your managed asset inventory.
  • IT asset monitoring
    Continual discovery and monitoring of IT components through standard protocols for accurate and current inventory management.
  • IT power and server utilization monitoring
    Determine the business usefulness for all IT assets helps eliminate underutilized servers and maximize IT capacity at the rack, row and room level.
  • KPI data
    Key performance indicators on power cost, server utilization and retirement candidates, available in report and dashboard format.
  • Live dashboard
    Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
  • Maximize rack utilization
    Gain visibility into rack utilization for optimizing power, cooling and space at the rack level.
  • Server usage chargeback
    Enables businesses to capture and assign IT costs to individual departments for accurate billing support down to the physical or virtual server level.
  • Top power consumers
    Identifies servers with the highest average power usage, providing data center operators with a list of likely candidates for upgrades, load sharing or retirement.
  • Track underutilized servers
    Reduce costs by eliminating unnecessary servers and maximize efficiency and rack capacity.
  • Underutilized servers
    Provides a customizable list of underutilized servers, for identifying non-utilized and underutilized servers within the data center.

Data Center Operation: IT Optimize Features & Benefits

Protection

User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.
Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
Password Security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Availability

GenomeTM library
The continuously growing asset library enables the software to determine power consumption without the aid of hardware sensors.
Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
Auto-association
Increases accuracy and saves time by auto-associating discovered IT devices with the inventory, based on properties such as make, model and IP address.
IT asset monitoring
Continual discovery and monitoring of IT components through standard protocols for accurate and current inventory management.
IT asset auto-discovery
Saves time and increases accuracy of your managed asset inventory.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.

Manageability

KPI data
Key performance indicators on power cost, server utilization and retirement candidates, available in report and dashboard format.
Underutilized servers
Provides a customizable list of underutilized servers, for identifying non-utilized and underutilized servers within the data center.
Top power consumers
Identifies servers with the highest average power usage, providing data center operators with a list of likely candidates for upgrades, load sharing or retirement.

Agility

Server usage chargeback
Enables businesses to capture and assign IT costs to individual departments for accurate billing support down to the physical or virtual server level.
IT power and server utilization monitoring
Determine the business usefulness for all IT assets helps eliminate underutilized servers and maximize IT capacity at the rack, row and room level.
Track underutilized servers
Reduce costs by eliminating unnecessary servers and maximize efficiency and rack capacity.
Prevent physical server sprawl
Identify and remove non-utlized servers for optimal use of rack capacity.
Maximize rack utilization
Gain visibility into rack utilization for optimizing power, cooling and space at the rack level.
Server efficiency categorization
Provides the ability to categorize servers into non-utilized, underutilized and utilized for analyzing IT efficiency, remove non-utilized servers to recapture available capacity and virtualize underutilized servers to consolidate resources.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
6MM, 0.6CM

Sustainable Offer Status

REACH
REACH: Contains No SVHCs

Options

Services