Our Brands

All In One ISO Container 60kW 2 rack liquid cooled 400V

All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
All In One ISO Container 60kW 2 rack liquid cooled 400V Front Right
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS)

View Product Overview

PFMICP060L1R002B Features

All In One ISO Container 60kW 2 rack liquid cooled 400V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS)

All-in-one module Features & Benefits

Agility

Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Product Distribution

United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Switzerland, China, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Output

kW per Rack
30.0kW
PDU Type
Red
Configured Power
60.0kWatts

Batteries & Runtime

Battery type
VRLA

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
2896MM, 289.6CM
Maximum Width
2425MM, 242.5CM
Maximum Depth
6096MM, 609.6CM
Color
White
Number of Racks
2.0U

Environmental

Operating Temperature
-10 - 40 °C

Conformance

Approvals
UL listed

Options

Services