APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model

APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Back
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Back
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Right
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Front Straight
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Back
APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model Back
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: Documentation CD, User manual

View Product Overview

SRV72RLBP-9A Features

APC Easy UPS On-Line SRV RM 72V Battery Pack for 2/3 kVA Ext. Runtime Model
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: Documentation CD, User manual

Easy UPS On-Line Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Features

Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels

Serviceability

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
Lead-acid battery

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
438MM, 43.8CM
Maximum Depth
632MM, 63.2CM
Net Weight
42.5KG
Shipping weight
53.1KG
Shipping Height
240MM, 24.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
800MM, 80.0CM
Color
Black

Environmental

Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Conformance

Standard warranty
2 years repair or replace

Options

Services