Our Brands

APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models

APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models Front Left

SUA027RM Features

Key Features

Output Connections
(6) NEMA 5-15R
(1) NEMA L5-30R
Nominal Input Voltage
120V
APC Backplate Kit W/(1) L5-30R and (6) 5-15R for Smart-UPS 2200 and 3000VA 3U-5U SUA Models

Product Distribution

Anguilla, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Czech Republic, Dominican Republic, Egypt, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Japan, South Korea, Morocco, Mexico, Nicaragua, Panama, Puerto Rico, Slovakia, Suriname, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
178MM, 17.8CM
Maximum Depth
254MM, 25.4CM
Net Weight
0.92KG
Shipping weight
1.36KG
Shipping Height
127MM, 12.7CM
Shipping Width
178MM, 17.8CM
Shipping Depth
254MM, 25.4CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services