Our Brands

User display

User display Front Right
User display Front Right
User display Front Right
User display Front Right
  • Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions

View Product Overview

ACAC10045 Features

User display
Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.
  • Multi-functional Microprocessor Controller
    Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.

Uniflair Rack Mounted Room Cooling Features & Benefits

Adaptability

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Vendor-neutral Solution
Installs and integrates quickly and simply at the bottom of the IT rack. Ideal for existing/retrofit racks as well as new, pre-integrated racks.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Powerfully Compact
One unit provides precise temperature control to cool single racks of IT equipment without the need of any additional cooling systems.
Rack Mount Installation
Frees up valuable IT floor space by placing the IT cooling at the bottom of any IT rack.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Availability

Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
84MM, 8.4CM
Net Weight
1.3KG
Shipping weight
1.5KG
Shipping Height
200MM, 20.0CM
Shipping Width
300MM, 30.0CM
Shipping Depth
300MM, 30.0CM

Options

Services