Power Cord, Locking C19 to CEE/7 Schuko, 3.0m

Power Cord, Locking C19 to CEE/7 Schuko, 3.0m Front Left
Power Cord, Locking C19 to CEE/7 Schuko, 3.0m Front Left
Power Cord, Locking C19 to CEE/7 Schuko, 3.0m Front Left
Power Cord, Locking C19 to CEE/7 Schuko, 3.0m Front Left
Green Premium™
  • Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will ...

View Product Overview

AP8755 Features

Key Features

Output Connections
(1) IEC 320 C19 (Battery Backup)
Nominal Output Voltage
240V
Input Connections
Schuko CEE 7/7P
Cord Length
3meters
Power Cord, Locking C19 to CEE/7 Schuko, 3.0m
Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Cord Length
3.05meters
Maximum Total Current Draw
16

Input

Number of Power Cords
1
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
230MM, 23.0CM
Maximum Width
230MM, 23.0CM
Maximum Depth
45MM, 4.5CM
Net Weight
0.42KG
Shipping weight
0.42KG
Shipping Height
230MM, 23.0CM
Shipping Width
230MM, 23.0CM
Shipping Depth
45MM, 4.5CM
Color
Black
Units per Pallet
600.0

Environmental

Operating Temperature
0 - 70 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 70 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services