Power Cord, C20 to IEC309 (16A), 2.5m

Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Power Cord, C20 to IEC309 (16A), 2.5m Front Left
Green Premium™
  • This cable connects an IEC C19 outlet to an IEC 309-16A connector. It can be used as a means to plug in a 16A IEC 309 plug into a Rack PDU with IEC C19 outlets.

View Product Overview

AP9899 Features

Key Features

Input Connections
IEC-320 C20
Cord Length
2.5meters
Power Cord, C20 to IEC309 (16A), 2.5m
This cable connects an IEC C19 outlet to an IEC 309-16A connector. It can be used as a means to plug in a 16A IEC 309 plug into a Rack PDU with IEC C19 outlets.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
95MM, 9.5CM
Maximum Width
292MM, 29.2CM
Maximum Depth
95MM, 9.5CM
Net Weight
0.5KG
Shipping weight
0.61KG
Shipping Height
102MM, 10.2CM
Shipping Width
305MM, 30.5CM
Shipping Depth
102MM, 10.2CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
10 - 30 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services