NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black

NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Miscellaneous
Green Premium™
  • NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

  • Includes: Installation guide

View Product Overview

AR7252 Features

NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black
NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.
Includes: Installation guide
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Integrated modular brush sections
    Allows for multiple cable entry/exit points and provides air containment.
  • Large cable access areas
    Increased cable capacity and manageability for high density cable entry/exit from the enclosure.
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
24MM, 2.42CM
Maximum Width
724MM, 72.4CM
Maximum Depth
908MM, 90.8CM
Net Weight
7.27KG
Shipping weight
9.55KG
Shipping Height
1003MM, 100.3CM
Shipping Width
813MM, 81.3CM
Shipping Depth
108MM, 10.8CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services