Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS

Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS Front Left
Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS Front Left
Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS Front Left
Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS Front Left
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT002 Features

Galaxy VS Seismic Kit for Modular Battery Cabinet or 521mm wide UPS
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
250MM, 25.0CM
Maximum Width
375MM, 37.5CM
Maximum Depth
700MM, 70.0CM
Net Weight
8.5KG
Shipping weight
8.5KG
Shipping Height
255MM, 25.5CM
Shipping Width
380MM, 38.0CM
Shipping Depth
705MM, 70.5CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Options

Services