Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings

Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Right
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Back
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Left
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Right
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Front Straight
Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings Back
  • Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so batteries must be purchased separately ...

  • Includes: Installation guide

View Product Overview

GVSMODBC6 Features

Galaxy VS Modular Battery Cabinet for up to 6 smart modular battery strings
Modular battery cabinet for extended runtime for UPSs with internal batteries. The cabinet is supplied without batteries, so batteries must be purchased separately. Up to six battery strings can be installed and monitored in the cabinet.
Includes: Installation guide

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
145.0KG
Shipping weight
205.0KG
Shipping Height
1664MM, 166.4CM
Shipping Width
635MM, 63.5CM
Shipping Depth
990MM, 99.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Battery Directive
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services