Galaxy VS 100kW 400V without Batteries

Galaxy VS 100kW 400V without Batteries Front Left
Galaxy VS 100kW 400V without Batteries Front Left
Galaxy VS 100kW 400V without Batteries Front Left
Galaxy VS 100kW 400V without Batteries Front Right
Galaxy VS 100kW 400V without Batteries Front Straight
Galaxy VS 100kW 400V without Batteries Back
Galaxy VS 100kW 400V without Batteries Detailed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 74ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Highly efficient, easy-to-deploy 100kW, 400V 3-phase uninterruptible power supply (UPS) that brings best-in-class power protection to edge, small and medium data...

  • Includes: User Manual

View Product Overview

GVSUPS100KH Features

Galaxy VS 100kW 400V without Batteries
Highly efficient, easy-to-deploy 100kW, 400V 3-phase uninterruptible power supply (UPS) that brings best-in-class power protection to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Compact design, high-density technology and modular architecture keep total cost of ownership low and operational efficiency at the highest levels. Galaxy VS reduces your energy losses by up to 66% with the patented ECOnversion mode – reaching up to 99% efficiency levels and delivering more energy savings than even our industry-leading 97% efficiency in normal operating mode. The UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management via your smartphone. Includes 5x8 start-up service. For battery runtime details, see the runtime charts published under the Documents tab.
Includes: User Manual

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Output power capacity
100.0kWatts / 100.0kVA
Max Configurable Power (Watts)
100.0kWatts / 100.0kVA
Nominal Output Voltage
400V 3PH

Input

Nominal Input Voltage
400V 3PH

Batteries & Runtime

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
250.0KG
Shipping weight
275.0KG
Shipping Height
1680MM, 168.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
990MM, 99.0CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services