GUTOR PXC IEC 30kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option

No product image
No product image
  • High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations ...

  • Includes: Dust filter, Installation guide, Network Management Card, User Manual

View Product Overview

GUPXC30I2 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (24000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
24.0kWatts / 30.0kVA
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
Maximum Input Current
62.0A
GUTOR PXC IEC 30kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option
High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations.
Includes: Dust filter, Installation guide, Network Management Card, User Manual

Gutor PXC Features & Benefits

Manageability

Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Total Cost of Ownership

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
High efficiency
High efficiency rates that remain stable even at lower operating power levels

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Flexible Design
Available in a wide range of configurations to suit any operating environment
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Max Configurable Power (Watts)
24.0kWatts / 30.0kVA
Neutral Output Current
130A
Efficiency at Full Load
94.3 %
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60 Hz +/-1 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
150% for 1 minute 125% for 10 minutes
Output Voltage THD
< 2% at 100% linear load < 5% at 100% non-linear load (IEC 62040–3)
Output Voltage Tolerance
+/-1%
Bypass
Built-in Bypass

Input

Input frequency
45 - 65 Hz
Efficiency at Full Load
94.3 %
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
Upstream protection according to source
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
0.97

Batteries & Runtime

Battery type
No internal battery - uses external battery system
End of Discharge Maximum Battery Current
77.0A
Efficiency in Battery Operation
93.8 %

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
2100MM, 210.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
340.0KG
Shipping weight
390.0KG
Shipping Height
2300MM, 230.0CM
Shipping Width
820MM, 82.0CM
Shipping Depth
1082MM, 108.2CM
Color
Light grey

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
4959.0BTU/hr
Protection Class
IP 42 and air filter

Conformance

Approvals
CE, CE Mark, IBC 2012, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, ISTA 2B, VFI-SS-111
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

General

Bypass Protection Device
200.0
Max Bypass Input Current
145.0A

Options

Services