Our Brands

Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater

Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Left
Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Left
Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Left
Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Right
Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Left
Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater Front Right
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

View Product Overview

ACAC75014 Features

Flooded Receiver, 20L, 219mm diameter, 640mm length, ASME with heater
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Uniflair Direct Expansion InRow Cooling Features & Benefits

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
239MM, 23.9CM
Maximum Width
239MM, 23.9CM
Maximum Depth
660MM, 66.0CM
Net Weight
39.0KG
Shipping weight
68.04KG
Shipping Height
380MM, 38.0CM
Shipping Width
410MM, 41.0CM
Shipping Depth
1105MM, 110.5CM
Color
Black

Environmental

Operating Temperature
-20 - 50 °C
Operating Elevation
0 - 3048meters

Options

Services