Our Brands

Empty Battery Cabinet, 700mm wide

Empty Battery Cabinet, 700mm wide Front Left
Empty Battery Cabinet, 700mm wide Front Left
Empty Battery Cabinet, 700mm wide Front Left
Empty Battery Cabinet, 700mm wide Front Right
Empty Battery Cabinet, 700mm wide Front Straight
Empty Battery Cabinet, 700mm wide Back
Empty Battery Cabinet, 700mm wide Application
Empty Battery Cabinet, 700mm wide Front Left
Empty Battery Cabinet, 700mm wide Front Right
Empty Battery Cabinet, 700mm wide Front Straight
Empty Battery Cabinet, 700mm wide Back
Empty Battery Cabinet, 700mm wide Application
RoHS
  • Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

View Product Overview

GVEBC7 Features

Empty Battery Cabinet, 700mm wide
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
700MM, 70.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
190.0KG
Shipping weight
205.0KG
Shipping Height
2100MM, 210.0CM
Shipping Width
930MM, 93.0CM
Shipping Depth
970MM, 97.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

RoHS
Compliant

Options

Services