Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75162 Features

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
2170MM, 217.0CM
Maximum Depth
864MM, 86.4CM
Net Weight
32.06KG
Shipping weight
34.09KG
Shipping Height
330MM, 33.0CM
Shipping Width
2210MM, 221.0CM
Shipping Depth
914MM, 91.4CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services