Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray

Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray Front Left
Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray Front Left
Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray Front Left
Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75188 Features

Uniflair MERV 13 Bag Filter Plenum Frame Size 7 - Data Center Gray
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
499MM, 49.9CM
Maximum Width
2582MM, 258.2CM
Maximum Depth
865MM, 86.5CM
Net Weight
84.82KG
Shipping weight
88.45KG
Shipping Height
635MM, 63.5CM
Shipping Width
2743MM, 274.3CM
Shipping Depth
1016MM, 101.6CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services