Travel Cooling Stand for Notebooks
ETCS Features
Travel Cooling Stand for Notebooks
Lightweight, portable notebook stands for the mobile professional.
Mobile Notebook Stands Features & Benefits
Protection
Allows for notebook cooling
Cooling air circulates around your notebook, keeping it cooler for maximum performance and longevity.
Convenience
Compact and Lightweight
For maximum portability.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Input
Number of Power Cords
1
Physical
Maximum Height
38MM, 3.81CM
Maximum Width
41MM, 4.06CM
Maximum Depth
222MM, 22.23CM
Net Weight
0.19KG
Shipping weight
0.27KG
Shipping Height
51MM, 5.08CM
Shipping Width
162MM, 16.21CM
Shipping Depth
248MM, 24.77CM
Master Carton Units
8.0
SCC Codes
1073130421882 8
Conformance
Standard warranty
1 year repair or replace