TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF

TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Left
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF Front Right
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

  • Includes: User Manual

View Product Overview

SLB30K40F2 Features

TYPE TWO BATTERY SOLUTION FOR SL30KF AND SL40KF
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
--
Expected Battery Life (years)
3 - 5
Battery blocks per string
16
Battery Volt-Amp-Hour Capacity
50

Physical

Maximum Height
1397MM, 139.7CM
Maximum Width
1270MM, 127.0CM
Maximum Depth
800MM, 80.01CM
Net Weight
884.09KG
Shipping weight
906.82KG
Shipping Height
1524MM, 152.4CM
Shipping Width
1524MM, 152.4CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0-3000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace, 1 year (parts only), optional extended warranties available

Options

Services