Rack PDU, Basic, 1U, 30A, 208V, (12)C13

Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Miscellaneous
Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (12)C13 Miscellaneous
  • Reliable rack power distribution

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview

AP9561 Features

Key Features

Rack Height
1U
Output Connections
(12) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
3.66meters
Rack PDU, Basic, 1U, 30A, 208V, (12)C13
Reliable rack power distribution
Includes: Rack Mounting Brackets, User Manual
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Basic Rack PDUs Features & Benefits

Total Cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Always on Outlets
12
Overload Protection
Yes
Maximum Total Current Draw
24

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
200-240VAC
Number of Power Cords
1
Load Capacity
5000VA
Maximum Input Current
24A
Maximum Line Current
24A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
447MM, 44.7CM
Maximum Depth
57MM, 5.7CM
Net Weight
2.5KG
Shipping weight
3.64KG
Shipping Height
152MM, 15.2CM
Shipping Width
486MM, 48.6CM
Shipping Depth
177MM, 17.7CM
Color
Black

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Listed, CSA, UL 60950, UL Listed
Standard warranty
2 years repair or replace

Options

Services