Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red

Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Application
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Front Left
Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red Application
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8706S-NAX340 Features

Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America, Red
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
75MM, 7.5CM
Maximum Depth
55MM, 5.5CM
Net Weight
1.35KG
Shipping weight
1.35KG
Shipping Height
240MM, 24.0CM
Shipping Width
75MM, 7.5CM
Shipping Depth
55MM, 5.5CM
Color
Red

Environmental

Operating Temperature
0 - 105 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 105 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services