MGE GALAXY PW 200 KVA AUXILIARY CABINET

MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Miscellaneous
MGE GALAXY PW 200 KVA AUXILIARY CABINET Miscellaneous
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Front Left
MGE GALAXY PW 200 KVA AUXILIARY CABINET Miscellaneous
MGE GALAXY PW 200 KVA AUXILIARY CABINET Miscellaneous
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User Manual

View Product Overview

GWTAUX200 Features

MGE GALAXY PW 200 KVA AUXILIARY CABINET
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User Manual
  • Installation
    Fast, easy installation takes the guesswork out of configuration for first-time users
  • Internal Protection
    Integral over-current protection devices protect the system against overload faults.

MGE Galaxy PW Features & Benefits

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, China, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, India, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0-9000meters

Conformance

Approvals
CE, ISO 14001, ISO 9001, TUV
Standard warranty
1 year repair or replace

Options

Services