MGE GALAXY PW 180 KVA

MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Miscellaneous
MGE GALAXY PW 180 KVA Miscellaneous
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Front Left
MGE GALAXY PW 180 KVA Miscellaneous
MGE GALAXY PW 180 KVA Miscellaneous
  • Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications ...

  • Includes: Installation guide, User Manual

View Product Overview

GWTUPS180 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (162000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
162.0kWatts / 180.0kVA
Nominal Output Voltage
208V 3PH, 480V 3PH, 600V 3PH
Nominal Input Voltage
208V 3PH, 480V 3PH, 600V 3PH
Input Connections
Hard Wire 4-wire (3PH + G)
MGE GALAXY PW 180 KVA
Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.
Includes: Installation guide, User Manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Network manageable
    Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

MGE Galaxy PW Features & Benefits

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Max Configurable Power (Watts)
162.0kWatts / 180.0kVA
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 7%
Output Frequency (sync to mains)
60 Hz
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Output Voltage THD
< 2% linear load and <3% non-linear load
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Bypass
Built-in Maintenance Bypass

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
408 - 552 (480)V
Efficiency at Full Load
93.0 %
Input Total Harmonic Distortion
Less than 7% for full load
Type of Input Protection Required
3-pole breaker
Input Power Factor at Full Load
0.9

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Nominal Battery Voltage
480V
End of Discharge Maximum Battery Current
484.0A
Expected Battery Life (years)
5 - 10
Efficiency in Battery Operation
95.0 %

Communications & Management

Interface Port(s)
Contact Closure
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
1015MM, 101.5CM
Maximum Depth
838MM, 83.8CM
Net Weight
1200.0KG
Shipping weight
1431.82KG
Shipping Height
2108MM, 210.8CM
Shipping Width
1321MM, 132.1CM
Shipping Depth
940MM, 94.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-984.3meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
48046.0BTU/hr

Conformance

Approvals
UL Listed
Standard warranty
1 year repair or replace

Options

Services