IBIL-8ATJFE

IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Straight
IBIL-8ATJFE Back
IBIL-8ATJFE Back
IBIL-8ATJFE Application
IBIL-8ATJFE Application
IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Left
IBIL-8ATJFE Front Straight
IBIL-8ATJFE Back
IBIL-8ATJFE Back
IBIL-8ATJFE Application
IBIL-8ATJFE Application
  • Secure remote management and system recovery for servers and networking equipment.

  • Includes: Country-specific detachable power cord, Documentation CD, Installation Guide, Rack Mounting Brackets

View Product Overview

AP9303 Features

Key Features

Rack Height
1U
IBIL-8ATJFE
Secure remote management and system recovery for servers and networking equipment.
Includes: Country-specific detachable power cord, Documentation CD, Installation Guide, Rack Mounting Brackets
  • Access monitoring
    Detect access by unauthorized personnel via door switch.
  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Configurable actions
    The order of start-up sequence or shutdown sequence can be easily configured by dragging the relevant icons on the console screen.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Encryption
    Helps ensure effective access control and integrity for SSL browser and SSH sessions.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Exportable reports
    Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
  • Remote administration
    Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
  • SNMP management
    Monitor and manage a device using industry standard protocol.

Console Port Servers Features & Benefits

Agility

Edit configuration and boot files
Eliminates the need for physical access to the device.

Protection

Read-only access
Share access without risking unauthorized configuration changes.
Advanced security
Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.

Availability

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
In-band management
Access the Console Port Server and connected equipment over the network.

Manageability

Multi-session capability
Concurrent usage by more than one administrator.
Command line interface
Offers simultaneous remote management access through Telnet and SSH
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Scripting
Advanced scripting on Syslog file capabilities allows IT administrators to manage end devices and automate corrective actions.

Compatibility

Operating system
Linux, Unix, Sun, and Windows 2003
Multi-device support
Severs, UPSs, PDUs, switches, routers, PBXs.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
2

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
216MM, 21.6CM
Net Weight
4.55KG
Shipping weight
4.95KG
Shipping Height
152MM, 15.2CM
Shipping Width
559MM, 55.9CM
Shipping Depth
292MM, 29.2CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
5 - 95 %
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
5 - 95 %

Conformance

Approvals
CE, EN 55022 Class A, FCC Part 15 Class A, UL 1950
Standard warranty
2 years repair or replace

Sustainable Offer Status

Battery Directive
Compliant

Options

Services