Galaxy VS UPS 10kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2

No product image
No product image
  • Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications

  • Includes: Installation guide

View Product Overview

GVSUPS10KB2H Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Galaxy VS UPS 10kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2
Highly efficient 20 to 100kVA (400V/480V) and 10 to 50kVA (208V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications
Includes: Installation guide

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA

Input

Batteries & Runtime

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
333MM, 33.3CM
Maximum Depth
847MM, 84.7CM
Net Weight
245.0KG
Shipping weight
270.0KG
Shipping Height
1690MM, 169.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
990MM, 99.0CM

Options

Services