Our Brands

Galaxy VM System Bypass Cabinet 675K 480V

Galaxy VM System Bypass Cabinet 675K 480V Front Left
Galaxy VM System Bypass Cabinet 675K 480V Front Left
Galaxy VM System Bypass Cabinet 675K 480V Front Left
Galaxy VM System Bypass Cabinet 675K 480V Front Right
Galaxy VM System Bypass Cabinet 675K 480V Front Straight
Galaxy VM System Bypass Cabinet 675K 480V Back
Galaxy VM System Bypass Cabinet 675K 480V Miscellaneous
Galaxy VM System Bypass Cabinet 675K 480V Detailed
Galaxy VM System Bypass Cabinet 675K 480V Front Left
Galaxy VM System Bypass Cabinet 675K 480V Front Right
Galaxy VM System Bypass Cabinet 675K 480V Front Straight
Galaxy VM System Bypass Cabinet 675K 480V Back
Galaxy VM System Bypass Cabinet 675K 480V Miscellaneous
Galaxy VM System Bypass Cabinet 675K 480V Detailed
Green Premium™
RoHS
  • System bypass cabinet for use in a parallel configuration with up to a 675kVA maximum load capacity.

  • Includes: Installation guide

View Product Overview

GVMSBC675KG Features

Key Features

Output Connections
(1) Hard wire 4-wire (3P + E)
(1) Hard wire 5-wire (3P + N + E)
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Galaxy VM System Bypass Cabinet 675K 480V
System bypass cabinet for use in a parallel configuration with up to a 675kVA maximum load capacity.
Includes: Installation guide

Galaxy VM Features & Benefits

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Manageability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Mimic Diagram
Allows instant access to the status of the UPS.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Wheel mounted
Allows for ease of handling during installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Availability

Robust operation
No power derating in kW up to 40°C or 104°F.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular-based design
Allows replacement of UPS modules and batteries

Total cost of Ownership

ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Sustainability

ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Input frequency
50/60 Hz

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1505MM, 150.5CM
Maximum Depth
837MM, 83.7CM
Net Weight
505.0KG
Shipping weight
580.14KG
Shipping Height
2046MM, 204.6CM
Shipping Width
1805MM, 180.5CM
Shipping Depth
1156MM, 115.6CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters

Conformance

Approvals
cUL listed, EN/IEC 62040-3, FCC part 15 class A, FCC part 15 class B, OSHPD, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services