Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime

Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Left
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Left
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Left
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Right
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Straight
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Back
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Application
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Left
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Right
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Front Straight
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Back
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime Application
  • High-efficiency 3-phase UPS with internal batteries providing a runtime of 40 minutes. The UPS features advanced product features, competitive specifications, and ...

  • Includes: Dust filter, Installation guide

View Product Overview

E3SUPS10KHB2 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (10000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
10.0kWatts / 10.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
18.0A
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime
High-efficiency 3-phase UPS with internal batteries providing a runtime of 40 minutes. The UPS features advanced product features, competitive specifications, and robust electrical design, making business continuity easy in the data center or electrical room. This is an exceptionally easy to install, operate, maintain, and service 10 kVA UPS, ideal for small and medium businesses. Includes dust filter and conformance-coated boards for harsh environments. For battery runtime details, see the runtime charts published under the Documents tab.
Includes: Dust filter, Installation guide

Easy UPS 3S Features & Benefits

Convenience

ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.

Protection

Replaceable dust filters
protect the UPS in harsh environments.
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Wide Input Voltage Window
Saves your battery power for when you really need it - during power cuts!
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Product Distribution

Andorra, United Arab Emirates, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Brunei, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Congo, Switzerland, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Lithuania, Latvia, Morocco, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa

Output

Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Other Output Voltages
380, 415
Topology
Double Conversion Online
Output Voltage THD
< 3% linear load
Output Voltage Tolerance
+/- 1.5%

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
304 - 477V
Input Total Harmonic Distortion
Less than 3% for full load
Other Input Voltages
380, 415
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
2
Nominal Battery Voltage
240V
Battery Slots Empty
1
Replacement battery cartridge note
UPS weight does not include battery weight.

Communications & Management

Interface Port(s)
E3S_Parallel, E3S_TempSensor

Physical

Maximum Height
1400MM, 140.0CM
Maximum Width
380MM, 38.0CM
Maximum Depth
928MM, 92.8CM
Net Weight
112.0KG
Shipping weight
145.0KG
Shipping Height
1640MM, 164.0CM
Shipping Width
563MM, 56.3CM
Shipping Depth
1014MM, 101.4CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-999.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
516.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
CE, EAC, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, IEC 62040-4, ISTA 2B, RCM, WEEE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services