Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8

Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Left
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Left
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Left
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Right
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Straight
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Back
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Left
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Right
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Front Straight
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8 Back
  • Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 80 kVA 3 phase UPS with internal batteries providing a runtime of 9.3 minutes. With advanced product ...

  • Includes: Dust filter, Installation guide, Start-Up Service

View Product Overview

E3MUPS80KHB1S Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (80000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
80.0kWatts / 80.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
Maximum Input Current
146.0A
Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8
Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 80 kVA 3 phase UPS with internal batteries providing a runtime of 9.3 minutes. With advanced product features, robust electrical specifications and compact design, the Easy UPS 3M UPS makes your business continuity easy. Ideal for small and medium data centers and other business critical applications, this UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management. For battery runtime details, see the runtime charts published under the Documents tab. Includes 5x8 start-up service.
Includes: Dust filter, Installation guide, Start-Up Service

Easy UPS 3M Features & Benefits

Protection

Wide Input Voltage Window
Saves your battery power for when you really need it - during power cuts!
Replaceable dust filters
protect the UPS in harsh environments.
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Convenience

Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Lesotho, Lithuania, Latvia, Morocco, Madagascar, Mali, Myanmar, Mongolia, Martinique, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Max Configurable Power (Watts)
80.0kWatts / 80.0kVA
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50 Hz, 60 Hz
Other Output Voltages
380, 415
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Output Voltage THD
< 3% linear load and <5% non-linear load
Bypass
Built-in Static Bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
342 - 477V
Input Total Harmonic Distortion
Less than 3% for full load
Other Input Voltages
380, 415
Maximum Short Circuit Withstand (Icw)
10.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
240V
End of Discharge Maximum Battery Current
222.0A

Communications & Management

Control panel
Touch Screen LCD User Interface
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1000MM, 100.0CM
Net Weight
339.0KG
Shipping weight
387.0KG
Shipping Height
2102MM, 210.2CM
Shipping Width
750MM, 75.0CM
Shipping Depth
1125MM, 112.5CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-450meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
14850.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
CE, EAC, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, IEC 62040-4, ISTA 2B, RCM, WEEE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services