Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO

New
Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO Front Left
Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO Front Left
Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO Front Left
Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO Front Left
  • Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.

  • Includes: Installation guide, Toolless Mounting Kit, Vertical mounting brackets

View Product Overview

EPDU1116B-SCH Features

Key Features

Output Connections
(14) Schuko CEE 7 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
Schuko CEE 7/EU1-16P
Cord Length
3meters
Easy PDU,Basic,ZeroU,16A,230V,(14) SCHUKO
Easy Basic PDU provide reliable rack power distribution units (PDU) that offer more than a power strip for server rack and network rack solutions.
Includes: Installation guide, Toolless Mounting Kit, Vertical mounting brackets
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

Easy Basic Rack PDU Features & Benefits

Cost Savings

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
3680VA
Maximum Input Current
16A

Physical

Maximum Height
902MM, 90.2CM
Maximum Width
62MM, 6.2CM
Maximum Depth
44MM, 4.44CM
Net Weight
1.94KG
Shipping weight
2.84KG
Shipping Height
1320MM, 132.0CM
Shipping Width
160MM, 16.0CM
Shipping Depth
110MM, 11.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, TUV
Standard warranty
1 year repair or replace

Options

Services