EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG

EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Right
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Right
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Left
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Right
EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG Front Right
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

SLB10K80GXR2 Features

EXTENDED RUN TYPE TWO BATTERY SOLUTION FOR SL10KG THROUGH SL80KG
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
1397MM, 139.7CM
Maximum Width
1270MM, 127.0CM
Maximum Depth
800MM, 80.01CM
Net Weight
1427.27KG
Shipping weight
1450.0KG
Shipping Height
1524MM, 152.4CM
Shipping Width
1524MM, 152.4CM
Shipping Depth
914MM, 91.44CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
20 - 30 °C

Conformance

Standard warranty
1 year (parts only)

Options

Services